2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AO000246

Expand Table
EN
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Scope of delivery
ARDTE00_LIEFERUMFANG
Mounting method
ARDTEME_MONTAGEART
Surface
ARDTEME_OBERFLAECHE
Material
ARDTEME_WERKSTOFF
Thread dimension
ARDTEME_GEWINDEMASS
Version
ARDTE00_AUSFUEHRUNG
1
2
3
AO000246
accessories optical, Mounting angle bracket, M5x0.8, Mounting material for sensor, brackets, Steel
AO000246
42
Mounting material for sensor, brackets
Screw mounting
Galvanized
Steel
M5
Mounting bracket
AO000243
accessories optical, Mounting angle bracket, 35x24x30mm, Mounting material for sensor, brackets, Steel
AO000243
2
Mounting material for sensor, brackets
Screw mounting
Galvanized
Steel
Mounting bracket
AO000248
accessories optical, Mounting angle bracket, M5x0.8 34long, Mounting material for sensor, brackets, Steel
AO000248
42
Mounting material for sensor, brackets
Screw mounting
Galvanized
Steel
M5
Mounting bracket
Visa komprimerad display (3 produkter)
Sista förändringen07.11.2024 12:07:59
Enhet